??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
ZVR 45 - Connection frame for fixing AS 45 and RS 45 shutters
Kusovník
0093.0196
Article number
0093.0196
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
1.5 kg
Suitable for nominal diameter
450 mm
Width
526 mm
Height
526 mm
Depth
1 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931966
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D