??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
ZVR 35 - Connection frame for fixing AS 35 and RS 35 shutters
Kusovník
0093.0194
Article number
0093.0194
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
0.7 kg
Suitable for nominal diameter
350 mm
Width
420 mm
Height
420 mm
Depth
1 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931942
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D