??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
ZVR 30 - Connection frame for fixing AS 30 and RS 30 shutters
Kusovník
0093.0193
Article number
0093.0193
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
0.6 kg
Suitable for nominal diameter
300 mm
Width
366 mm
Height
366 mm
Depth
1 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931935
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D