??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
WS-BWU 160 - Universal fixing bracket
Bill of material
0092.0567
Article number
0092.0567
Customs Tariff Number
73269060
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
0.56 kg
Width
60 mm
Height
60 mm
Depth
3 mm
Packing unit
4 piece(s)
Suitable for products
WS 160 Flat...
Range
K
GTIN (EAN)
4012799925675
Preview - Generation
Преглед
3D
Размер
2D