??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
WS-BWD 160 - Ceiling fixing bracket
Kusovník
0092.0566
Article number
0092.0566
Customs Tariff Number
73269060
LOD Destination
LOD Level
Installation site
Ceiling
Material
Sheet steel, galvanised
Weight
0.84 kg
Width
40 mm
Height
132 mm
Depth
53 mm
Packing unit
4 piece(s)
Suitable for products
WS 160 Flat...
Range
K
GTIN (EAN)
4012799925668
Preview - Generation
Náhled
3D
Dimenze
2D