??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
WS 75 UPGA - Abdeckung
Kusovník
0093.1619
Article number
0093.1619
Customs Tariff Number
70200080
LOD Destination
LOD Level
Housing material
Glass
Colour
Traffic white, similar to RAL 9016
Weight
6.17 kg
Width
566 mm
Height
1098 mm
Depth
38 mm
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799992578
VARGROUPS
0.000
Preview - Generation
Náhled
3D
Dimenze
2D