??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
WS 75 RSAP - Rohbaumontage-Set
Kusovník
0093.1615
Article number
0093.1615
Customs Tariff Number
84199085
LOD Destination
LOD Level
Housing material
Sheet steel, powder coated
Color
traffic black RAL 9017
Weight
5.31 kg
Wide
538 mm
High
1070 mm
Depth
25 mm
Packaging Unit
1 Stück
Range
K
GTIN (EAN)
4012799992530
VARGROUPS
0.000
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D