??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
WS 300 Flat BR - Centralised ventilation unit
Bill of material
0095.0142
Issue date (month) of the guideline
201903
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
Revision data of the file
20230912
GTIN number
4012799951421
Description text
Zentrale hocheffiziente Lüftungsgeräte mit EC-Ventilatoren, Konstant-Volumenstromregelung, inkl. Bypass und zwei Enthalpie-Kreuz-Gegenstrom-Tauschern, Zu- und Abluft rechts (in Einbaulage Decke, Blick auf das Elektronikfach), Fördervolumen 80 - 300 m³/h, Anschlussdurchmesser 4 x DN 160, 4 Steckverbinder SVR 160 oder 90°Bogen B90-160 zum Anschluss an Wickelfalzrohren notwendig (als Zubehör zu bestellen), inkl. Bedienteil RLS 1 WR, inkl. integriertem Webserver u. MAICO-APP (air@home) für mobile Geräte-Ansteuerung, Liveberichte über Webtool, DIBT-Zulassung, KNX-/ Modbus- und EnOcean-Anbindung möglich
Anlagenart
Wohnungslüftungsgerät zentral, Zu- und Abluft (für eine Wohneinheit)
Geräteart
mit Wärme- und Feuchterückgewinnung und optionalem Sommerbetrieb
Heat recovery system
mit Platten-Wärmeübertrager (rekuperativ)
Heat supply for supply air reheating
ohne Wärmezufuhr
Heat output of heat recovery system
Luft (Zuluft)
Casing material
101
Mounting type
wand- oder Deckeneinbau
Heat source
Abluft
Frost protection
elektrisch
Design
Rechtsausführung
Air duct connections
horizontal
Installation
innen
Product description
WS 300 Flat BR
maximum volume flow rate supply air
300.000 m³/h
nominal volume flow rate supply air
210.000 m³/h
minimum volume flow rate supply air
80.000 m³/h
maximum volume flow rate extract air
300.000 m³/h
nominal volume flow rate extract air
210.000 m³/h
minimum volume flow rate extract air
80.000 m³/h
electric power consumption (basic unit)
0.039 kW
nominal current (basic unit)
0.170 A
electrical connection (basic unit)
1/N/PE230V
voltage (basic unit)
230 V
frequency
50 Hz
maximum ambient temperature
40 °C
maximum sound pressure level at unit
38.500 dB(A)
trap
no
condensate pan
no
SA700ID38
10
SA700ID39
46.5
Article number
0095.0142
Customs Tariff Number
84195080
LOD Destination
LOD Level
Air flow volume
80 - 300 m³/h
SEC average
-39 kWh/(m²*a)
Energy efficiency class
A
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 / 60 Hz
Power consumption in accordance with DIN EN 13141-7 (A7)
39 W
Stand-by power consumption
< 1 W
Imax
1.5 A
Degree of protection
IP 00
DIBT approval
Yes
PHI certification
no
System type
Centralised
Housing Material
Plastic EPP/sheet steel
Heat exchanger material
Synthetic material
Inner coating material
Plastic EPP
Colour
black / traffic white
Weight
42 kg
Filter class
G4/F7 ISO Coarse 80 % (G4) / ISO ePM1 60 % (F7)
Connection diameter
160 mm
Width
700 mm
Height
300 mm
Depth
1500 mm
Airstream temperature at IMax
-20 up to 50 °C
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
91 %
Heat exchanger construction type
Enthalpy cross-counterflow
Bypass
Yes
Frost protection
no
Enthalpy heat exchanger
Yes
Antifreeze circuit
Yes
Summer circuit
ECO exhaust air / ECO supply air
Filter monitoring
time-controlled (controlled by differential pressure as option)
Humidity control
integrated
CO2-control
SKD
Air quality control (optional)
EAQ 10/3
KNX connection (optional)
K-SM
MODBUS interface
integrated
Control unit included in scope of delivery
RLS 1 WR, App dB(A)
Control unit (optional)
RLS T1 WS,RLS T2 WS, RLS G1 WS
EnOcean wireless integration (optional)
E-SM
Mobile control
Yes
Housing emission sound pressure level
37 / (Spacing 1m, sound absorption 10 m2) dB(A)
Packing unit
1 piece(s)
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0095.0142/
Preview - Generation
Преглед
3D
Размер
Characteristics Graph
2D