??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
VH 45 - Sheet steel wall sleeves, for fans with the nominal size 450
Bill of material
0055.0036
Article number
0055.0036
Customs Tariff Number
73079980
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
2.3 kg
Suitable for nominal diameter
450 mm
Width
471 mm
Height
471 mm
Depth
200 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799550365
SA700ID17
Preview - Generation
Преглед
3D
Размер
2D