??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
VH 40 - Sheet steel wall sleeves, for fans with the nominal size 400
Kusovník
0055.0034
Article number
0055.0034
Customs Tariff Number
73079980
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
2.1 kg
Suitable for nominal diameter
400 mm
Width
426 mm
Height
426 mm
Depth
200 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799550341
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D