??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
VH 35 - Sheet steel wall sleeves, for fans with the nominal size 350
Kusovník
0055.0033
Article number
0055.0033
Customs Tariff Number
73079980
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
1.8 kg
Suitable for nominal diameter
350 mm
Width
376 mm
Height
376 mm
Depth
200 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799550334
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D