??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
TR 0,4-2 - 5-step transformer, three-phase AC, maximum loading 0.4 A
Kusovník
0157.0147
Article number
0157.0147
Customs Tariff Number
85043180
LOD Destination
LOD Level
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50/60 Hz
Nominal output
200 W
Maximum load
0.4 A
Degree of protection
IP 54
Secondary voltage
105/150/190/250/400 V
Type of installation
Surface-mounted
Housing material
Synthetic material
Colour
Light grey, similar to RAL 7035
Weight
3.25 kg
Width
248 mm
Height
195 mm
Depth
205 mm
Ambient temperature
0 up to 40 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799571476
SA700ID17
Preview - Generation
Náhled
3D
2D