??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
RSOF 16/100 - Flat oval duct sound absorber
Bill of material
0092.0535
Article number
0092.0535
Customs tariff number
84879059
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
Material
Aluminium
Weight
2.13 kg
Nominal size
160 mm
Length
1000 mm
Width
285 mm
Height
210 mm
Depth
1000 mm
Ambient temperature
200 °C
Insertion loss at 63 Hz
5 dB
Insertion loss at 125 Hz
6 dB
Insertion loss at 250 Hz
10 dB
Insertion loss at 500 Hz
19 dB
Insertion loss at 1 kHz
33 dB
Insertion loss at 2 kHz
37 dB
Insertion loss at 4 kHz
17 dB
Insertion loss at 8 kHz
18 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799925354
Preview - Generation
Преглед
3D
Размер
2D