??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
RSOF 12/50 - Flat oval duct sound absorber
Bill of material
0092.0531
Article number
0092.0531
Customs tariff number
84879059
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
Material
Aluminium
Weight
1.09 kg
Nominal size
125 mm
Length
500 mm
Width
265 mm
Height
175 mm
Depth
500 mm
Ambient temperature
200 °C
Insertion loss at 63 Hz
1 dB
Insertion loss at 125 Hz
3 dB
Insertion loss at 250 Hz
9 dB
Insertion loss at 500 Hz
17 dB
Insertion loss at 1 kHz
27 dB
Insertion loss at 2 kHz
31 dB
Insertion loss at 4 kHz
15 dB
Insertion loss at 8 kHz
17 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799925316
Preview - Generation
Преглед
3D
Размер
2D