??
Selezione modello CAD
HELP_VARIABLE
Company
MAICO
Description
RSOF 10/100 - Flat oval duct sound absorber
Bill of material
0092.0533
Article number
0092.0533
Customs tariff number
84879059
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
Material
Aluminium
Weight
1.54 kg
Nominal size
100 mm
Length
1000 mm
Width
240 mm
Height
150 mm
Depth
1000 mm
Ambient temperature
200 °C
Insertion loss at 63 Hz
9 dB
Insertion loss at 125 Hz
7 dB
Insertion loss at 250 Hz
19 dB
Insertion loss at 500 Hz
24 dB
Insertion loss at 1 kHz
42 dB
Insertion loss at 2 kHz
56 dB
Insertion loss at 4 kHz
34 dB
Insertion loss at 8 kHz
31 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799925330
Preview - Generation
Anteprima
3D
Dimensione
2D