??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
RS 45 - Shutter, manual operation, DN 450
Kusovník
0151.0343
Article number
0151.0343
Customs Tariff Number
84149000
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
Synthetic material, weather and UV resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
2.3 kg
Type of shutter
electrical / manual
Nominal size
450 mm
Width
526 mm
Height
526 mm
Depth
41 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513438
A
465
DX
460
E
442
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D