??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
RS 30 - Shutter, manual operation, DN 300
Kusovník
0151.0340
Article number
0151.0340
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Ventilation
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
plastic, weatherproof, UV-resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
1 kg
Type of shutter
electrical / manual
Nominal size
300 mm
Width
366 mm
Height
366 mm
Depth
40 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513407
A
307
DX
300
E
286
SA700ID17
Preview - Generation
Náhled
3D
Dimenze
2D