??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
PP 45 RHK - Shell sleeve
Bill of material
0059.0081
Article number
0059.0081
Customs Tariff Number
39172310
LOD Destination
LOD Level
Mounting location
Outer wall
Material
Plastic
Color
Grey
Weight
1.244 kg
Nominal size
160 mm
Länge
500 mm
Wide
160 mm
High
160 mm
Depth
500 mm
Required core drilling
182 mm
Packaging Unit
1 Stück
Range
K
GTIN (EAN)
4012799590811
SA700ID17
Preview - Generation
Преглед
3D
Размер
2D