??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
PP 45 AK - External cover
Bill of material
0093.0176
Article number
0093.0176
Customs Tariff Number
39269097
LOD Destination
LOD Level
Mounting location
Outer wall
Material
Plastic
Housing material
Plastic
Color
traffic white, similar to RAL 9016
Weight
0.3031 kg
Wide
217 mm
High
217 mm
Depth
42 mm
Packaging Unit
1 Stück
Range
K
GTIN (EAN)
4012799931768
SA700ID17
Preview - Generation
Преглед
3D
Размер
2D