??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
PP 45 AE - External cover
Bill of material
0093.0177
Article number
0093.0177
Customs Tariff Number
72209020
LOD Destination
LOD Level
Mounting location
Outer wall
Housing material
Brushed stainless steel
Color
Brushed stainless steel
Weight
0.9809 kg
Wide
220 mm
High
252.2 mm
Depth
50 mm
Packaging Unit
1 Stück
Range
K
GTIN (EAN)
4012799931775
SA700ID17
Preview - Generation
Преглед
3D
Размер
2D