??
Селекция на CAD модел
HELP_VARIABLE
Company
MAICO
Description
MLZ 30 - External grille, galvanised sheet steel, DN 300
Bill of material
0151.0103
Article number
0151.0103
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 30
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
2.4 kg
Suitable for nominal size
300 mm
Open cross section
580 cm²
Width
352 mm
Height
330 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511038
SA700ID17
Preview - Generation
Преглед
3D
2D