??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
MLA 40 - External grille, aluminium, DN 400
Kusovník
0151.0115
Article number
0151.0115
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLA 40
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Aluminium
Colour
Anodised aluminium
Weight
2.5 kg
Suitable for nominal size
400 mm
Open cross section
997 cm²
Width
452 mm
Height
430 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511151
SA700ID17
Preview - Generation
Náhled
3D
2D