??
CAD模型选择
HELP_VARIABLE
Company
MAICO
Description
MLA 35 - External grille, aluminium, DN 350
Bill of material
0151.0114
Article number
0151.0114
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLA 35
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Aluminium
Colour
Anodised aluminium
Weight
2.1 kg
Suitable for nominal size
350 mm
Open cross section
775 cm²
Width
402 mm
Height
380 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511144
SA700ID17
Preview - Generation
预览
3D
2D