??
Selezione modello CAD
HELP_VARIABLE
Company
MAICO
Description
MF-F63 - Flexible duct
Bill of material
0055.0097
Sheet number of the guideline
29
Issue date (month) of the guideline
201903
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
Revision data of the file
20230912
Product description
Flexibles Lüftungsrohrsystem MAICOFlex MF-F63
GTIN number
4012799550976
Beschreibungs-/Ergänzungstext zur Bestellnummer
Flexibles PE-HD Rohr, Länge 50 m, Außendurchmesser 63 mm, max. 20 m³/h, Biegeradius = 150 mm
Scope of application
Lüftung
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
Material/System
MAICOflex
Product classification
Systeme für Luftführung und -verteilung
Verbindungsart I
Steckverbindung
Verlegeort
innerhalb des Gebäudes
Einbaulage
waagerecht
Verlegung
Unterputz
Product identification
Rohr
Cross-sectional shape
rund
nominal size system
DN
Suitable for open systems
nicht relevant
Suitable for closed systems
nicht relevant
Dry / wet systems
nicht relevant
Article number
0055.0097
Customs Tariff Number
39173300
LOD Destination
LOD Level
Volumetric flow
20 (recommended) m³/h
Installation site
Ceiling / Floor / Wall
Synthetic material definition
PVC-free
Fire behaviour
Fire behavior E according to DIN EN 13501-1: 2010
Annular rigidity
≥ 8 kN/m² in accordance with EN ISO 9969
Weight
16.5 kg
Nominal size
63 mm
Internal diameter
53.5 mm
Length
50 m
Width
64 mm
Height
64 mm
Depth
50.000 mm
Minimum bend radius
150 mm
Ambient temperature
-20 up to 60 °C
Packing unit
1 x 50 m roll
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0055.0097/
Preview - Generation
Anteprima
3D
Dimensione
Characteristics Graph
2D