0083.0067
MAICO
Axial high-performance wall-mounted fans
Axial high-performance wall-mounted fans
DN 400
Powered by
CAD模型選擇
{maico/07_axial_high_performace_wall_mounted_fans/wall_mounted_fans_with_wall_plate_or_wall_ring/dn_400/dzq_40_42_b.prj},{NB=0083.0067(architecture400)},{ARTNR=0083.0067},{CTN=84145925},{LODDEST=architecture},{LODLEVEL=400},{AD=DZQ 40/42 B},{MO=Square wall plate},{AFV=4.490 / 8.960},{AVN=3.270 / 6.700},{PPN=95-350},{RSN=1.480-2.920},{RS=1.518 / 2.944},{IT=axial},{SC=✔},{RC=✔},{TOV=Three-phase AC},{RV=400},{F=50},{NO=245 / 1.585},{IN=0.75 / 2.6},{IM=4.3},{DOF=IP 55},{IC=F},{PC=✔},{NPHS=2},{NPLS=4},{MC=5 x 1,5 mm²},{IS=Wall / Ceiling},{TOI=Surface-mounted},{IP=horizontal / vertical},{M=Sheet steel, galvanised},{W=22.4},{NS=400},{WD=580},{H=580},{D=336},{ATANC=60},{ATAIM=-20 up to 60 },{PU=1},{R=C},{GE=4012799830610},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
MAICO
Description
DZQ 40/42 B - Axial wall fan with square wall plate, DN 400, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0067
Article number
0083.0067
Customs Tariff Number
84145925
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article
DZQ 40/42 B
Model
Square wall plate
Air flow volume
4.490 / 8.960
m3/h
Air volumenom
3.270 / 6.700
m³/h / in opt. efficiency
Pressure pfs, nom
95-350
Pa / in opt. efficiency
Rotating speed nnom
1.480-2.920
1/min / in opt. efficiency
Rotating speed
1.518 / 2.944
1/min
Impeller type
axial
Speed cotrollable
✔
Reversing capacity
✔
Type of voltage
Three-phase AC
Rated voltage
400
V
Frequency
50
Hz
Nominal output
245 / 1.585
W / in opt. efficiency
Inom
0.75 / 2.6
A / in opt. efficiency
Imax
4.3
A
Degree of protection
IP 55
Insulation class
F
Pole-changeable
✔
Number of poles at high speed
2
Number of poles at low speed
4
Mains cable
5 x 1,5 mm²
mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
22.4
kg
Nominal size
400
mm
Width
580
mm
Height
580
mm
Depth
336
mm
Airstream temperature at nominal curent
60
°C
Airstream temperature at IMax
-20 up to 60
°C
Packing unit
1
piece(s)
Range
C
GTIN (EAN)
4012799830610
SA700ID17
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D