??
Výběr CAD modelu
HELP_VARIABLE
Společnost
MAICO
Popis
AVM 25 - Automatic backflow preventer
Kusovník
0093.0007
Article number
0093.0007
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Ventilation or air extraction
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
1.1 kg
Type of shutter
Airstream-operated opening/closing
Nominal size
250 mm
Width
248 mm
Height
248 mm
Depth
128 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799930075
Preview - Generation
Náhled
3D
Dimenze
2D