您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
0095.0645
MAICO
Ventilation systems with heat recovery according to DIN 1946-6
Centralised ventilation units
WS
WS 75
Ventilation units
Powered by
CAD模型選擇
{maico/04_ventilator_systems_din_1946_6/centralissed_ventilation_units/ws/ws_75/ventilation_units/ws_75_powerbox_s.prj},{NB=0095.0645_0(architecture,300)},{SA810ID003=0095.0645_0},{SA700ID05=70},{SA700ID06=50},{SA700ID07=20},{SA700ID08=70},{SA700ID09=50},{SA700ID10=20},{SA700ID11=0.0115},{SA700ID12=0.2},{SA700ID16=230},{SA700ID20=40},{SA700ID21=20.00},{SA700ID38=10.00},{SA700ID39=39},{SA700ID40=6.1},{SA700ID45=6.1},{NOVL=4},{SEC=-40.82},{BS=230},{IM=0.2},{G=17.5},{B=640},{H=1040},{T=155},{PH=80},{VH=1},{GE=4012799956457},{ATM=75},{SA700ID27=-15},{SA700ID28=60},{SA700ID33_=0},{SA700ID34_=0},{SA700ID47=150},{SA700ID48=150},{W=1},{SA010ID03=201903},{SA010ID04=MAICO},{SA010ID05=20220523},{SA010ID06=https://www.maico-ventilatoren.com/},{SA810ID06=4012799956457},{LODDEST=architecture},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
MAICO
Description
WS 75 Powerbox S - Ventilation unit
Bill of material
0095.0645
Issue date (month) of the policy
201903
Manufacturer’s name
MAICO
Revision date of the file
20220523
Manufacturer's web address
https://www.maico-ventilatoren.com/
GTIN number
4012799956457
Description text
WS 75 Powerbox S ventilation unit with heat recovery. DN 100 outgoing and outside air connections on side. The Powerbox contains the high-quality, RLS G1 WS room air control made of glass, a highly-efficient enthalpy cross-counterflow heat exchanger, EC centrifugal fans with constant volumetric flow in outside air and outgoing air, temperature and humidity monitoring, 2 ISO Coarse 80 % (G4) filters, volumetric flow range from 20 to 70 m³/h, model: Installation on the (suspended) ceiling or interior wall, accessories needed: SVR 100 plug connector
Air conditioning type
Decentralized home ventilation unit, supply and exhaust air (room by room)
Device type
with heat and moisture recovery
Heat recovery system
with plate heat exchanger (recuperative)
Heat supply for supply air reheating
without heat supply
Heat output of heat recovery system
Air (supply air)
Casing material
expanded polypropylene (EPP)
Mounting type
Ceiling installation
Heat source
Exhaust air
Frost protection
electric
Product description
WS 75 Powerbox S
maximum volume flow rate supply air
70
m³/h
Nominal volume flow rate supply air
50
m³/h
minimum volume flow rate supply air
20
m³/h
maximum volume flow rate extract air
70
m³/h
Nominal volume flow rate extract air
50
m³/h
minimum volume flow rate extract air
20
m³/h
Electric power consumption
0.0115
kW
Rated current
0.2
A
Electrical connection (basic unit)
1/N/PE230V
Voltage (basic unit)
230
V
Frequency
50
Hz
maximum ambient temperature
40
°C
maximum sound pressure level at unit
20.00
dB(A)
Siphon
no
Condensation tray
no
Minimum ambient temperature
10.00
°C
Maximum radiated sound power level
39
dB (A)
Degree of heat availability
93 / at 20
%
Sound reduction index Rw
31 (with combination wall) and 37 (with reveal) depending on the installation situation
dB
Standard sound level difference Dn,e,w
56 (with combination wall) and 62 (with reveal) depending on the installation situation
dB
average specific electrical power consumption
6.1
W/(m³/h)
Article number
0095.0645
Customs Tariff Number
84195080
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
400
Design
Exhaust and outdoor air connection on the side
Number of ventilation levels
4
Air flow volume
20 / 30 / 40 / 50 / (max. air volume of 70)
m³/h
SEC average
-40.82
kWh/(m²*a)
Energy efficiency class
A
Type of voltage
Alternating current
Maximum power consumption
5.2 / 6.1 / 8.3 / 11.5
W
Stand-by power consumption
< 1
W
Imax
0.2
A
Degree of protection
IP 00
Electrical plug-type connection
Terminal
Installation site
(Suspended) ceiling / Inside wall
Type of installation
Recessed-mounted
Heat exchanger material
Synthetic material
Inner coating material
EPP
Colour
traffic white RAL 9016 (matt fine structure)
Weight
17.5
kg
Type of filter
Outside and exhaust air filter
Filter class
ISO Coarse 80 % (G4) / optional ISO ePM1 60 % (F7)
Connection diameter
75 / 100
mm
Width
640
mm
Height
1040
mm
Depth
155
mm
Airstream temperature at IMax
-15 up to 60
°C
Heat exchanger construction type
Enthalpy cross-counterflow
Permissible humidity in installation room
80
%
Antifreeze circuit
yes
Filter monitoring
with time control
MODBUS interface
integrated
Sound pressure level
15 / 16 / 19 / 20 / Flush mounting, distance of 1 free-field conditions
dB(A)
Rated max. element normal difference in noise level Dn,w
56 / measured with backflow preventer and combination wall socket, 62 measured with backflow preventer and soffit element
dB
Rated sound reduction index Rw,R
31 / measured with backflow preventer and combination wall socket, 37 measured with backflow preventer and soffit element
dB
Range
K
GTIN (EAN)
4012799956457
Moisture recovery with enthalpy heat exchanger according to DIN EN 13141-7 (A2)
75
%
Product Video
https://www.youtube.com/watch?v=C3ZJnKlc6Bw
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.