Catalog navigation
CAD model selection
Company
MAICO
Description
WH 100 - Wall sleeve for fans of nominal diameter 100, plastic,Extendable
Bill of material
0059.1030
Item number
0059.1030
Customs Tariff Number
39172310
LOD Destination
Architecture
Mechanical
LOD Level
400
200
AX
Installation
Wall / Ceiling
Material
Plastic
Mass
0,6 kg
Suitable for nominal size
100 mm
Width
114 mm
Height
114 mm
Depth
500 mm
Required core drilling
At least 115 mm
Packaging Unit
1 Stück
Range
A
GTIN (EAN)
4012799990017
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D