??
Wybór modelu CAD
HELP_VARIABLE
Firma
MAICO
Opis
WRH 20-2 - Water-air heater, steel sheet, galvanized, 5.0 kW, DN 200
Lista materiałowa
0082.0119
Article number
0082.0119
Customs Tariff Number
84195080
LOD Destination
LOD Level
Installation position
vertical / horizontal
Housing material
Sheet steel, galvanised
Weight
5.2 kg
Nominal size
200 mm
Open cross section
1701 cm²
Width
305 mm
Height
258 mm
Depth
380 mm
Air heater type
Water
Heater power rating
5000 W
Mass flow
210 kg/h
Inlet temperature
70 °C
Return flow temperature
50 °C
Max. water temperature
100 °C
Max. water pressure
6 bar
Water pressure difference
11100 Pa
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799821199
Preview - Generation
Podgląd
3D
Wymiar
2D