Catalog navigation
CAD model selection
Company
MAICO
Description
WS 300 Flat R - Centralised ventilation unit
Bill of material
0095.0140
Sheet number of the guideline
23
Manufacturer’s name
MAICO
GTIN number
4012799951407
Description text
Zentrale hocheffiziente Lüftungsgeräte mit EC-Ventilatoren, Konstant-Volumenstromregelung und zwei Enthalpie-Kreuz- Gegenstrom-Tauschern, Zu- und Abluft rechts (in Einbaulage Decke, Blick auf das Elektronikfach), Fördervolumen 80 - 300 m³/h, Anschlussdurchmesser 4 x DN 160, 4 Steckverbinder SVR 160 oder 90°Bogen B90-160 zum Anschluss an Wickelfalzrohren notwendig (als Zubehör zu bestellen), inkl. Bedienteil RLS 1 WR, inkl. integriertem Webserver u. MAICO- APP (air@home) für mobile Geräte-Ansteuerung, Liveberichte über Webtool, DIBT-Zulassung, KNX-/ Modbusund EnOcean-Anbindung möglich
Unit type
Wohnungslüftungsgerät zentral, Zu- und Abluft (für eine Wohneinheit)
Equipment type
mit Wärmerückgewinnung
Heat recovery system
mit Platten-Wärmeübertrager (rekuperativ)
Heat supply of the supply air reheating
ohne Wärmezufuhr
Heat output of the heat recovery
Luft (Zuluft)
Casing material
expandiertes Polypropylen (EPP)
Mounting type
wand- oder deckenhängend
Heat source
Außenluft
Frost protection
sonstige herstellerspezifische Ausführungen
Design
Rechtsausführung
Air duct connections
beliebig
Installation
innen
Product name
WS 300 Flat KBL
Maximum volume flow of supply air
300.000 m³/h
Nominal volume flow rate supply air
150.000 m³/h
Minimum flow rate supply air
80.000 m³/h
Maximum volume flow exhaust air
300.000 m³/h
Nominal volume flow rate extract air
150.000 m³/h
Minimum volume flow exhaust air
80.000 m³/h
electric power consumption (basic unit)
0.039 kW
Nominal current (basic unit)
1.500 A
Voltage (basic unit)
230 V
Frequency
60 Hz
Maximum ambient temperature
-20.000 °C
Max. sound pressure level at the device
50.000 dB(A)
Trap
nein
Condensate pan
nein
Minimum ambient temperature
-20.000 °C
Maximum radiated sound power level
47.500 dB (A)
Article number
0095.0140
Customs Tariff Number
84195080
LOD Destination
Architecture
Mechanical
LOD Level
400
200
Air flow volume
80 - 300 m³/h
SEC average
-39.47 kWh/(m²*a)
Energy efficiency class
A
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 / 60 Hz
Power consumption in accordance with DIN EN 13141-7 (A7)
39 W
Stand-by power consumption
< 1 W
Imax
1.5 A
Degree of protection
IP 00
DIBT approval
Yes
PHI certification
No
System type
Centralised
Housing Material
Plastic EPP/sheet steel
Heat exchanger material
Synthetic material
Inner coating material
Plastic EPP
Colour
black / traffic white
Weight
42 kg
Filter class
ISO Coarse 80 % (G4) / ISO ePM1 60 % (F7)
Connection diameter
160 mm
Width
700 mm
Height
300 mm
Depth
1500 mm
Airstream temperature at IMax
-20 up to 50 °C
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
91 %
Heat exchanger construction type
Enthalpy cross-counterflow
Bypass
Yes
Frost protection
No
Enthalpy heat exchanger
Yes
Antifreeze circuit
Yes
Summer circuit
ECO exhaust air / ECO supply air
Filter monitoring
time-controlled (controlled by differential pressure as option)
Humidity control
integrated
CO2-control
SKD
Air quality control (optional)
EAQ 10/3
KNX connection (optional)
K-SM
MODBUS interface
integrated
Control unit included in scope of delivery
RLS 1 WR, App
Control unit (optional)
RLS T1 WS,RLS T2 WS, RLS G1 WS
EnOcean wireless integration (optional)
E-SM
Mobile control
Yes
Housing emission sound pressure level
37 / (Spacing 1m, sound absorption 10 m2) dB(A)
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799951407
Model
Bypass model, right
SPI value according to DIN EN 13141-7 (A7)
0.18 Wh/m³
Installation site
Wall / Ceiling
Moisture recovery with enthalpy heat exchanger according to DIN EN 13141-7 (A2)
82 %
Position exhaust air
right
Preview - Generation