您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
0157.0158
MAICO
Accessories
Speed controller, frequency converter and transformers
5-step transformer
TRE -2
Powered by
CAD模型選擇
{maico/13_accessories/speed_controller/5_step_transformers/tre_2/tre_1_6_2.prj},{NB=0157.0158(architecture40050/6085/115/150/180/230)},{ARTNR=0157.0158},{CTN=85043180},{LODDEST=architecture},{LODLEVEL=400},{TV=Alternating current},{RV=230},{F=50/60},{NO=288},{MAXL=1.6},{DP=IP 54},{SV=85/115/150/180/230},{TI=Surface-mounted},{HM=Synthetic material},{C=Light grey, similar to RAL 7035},{W=2.75},{WD=195},{H=148},{D=175},{AT=0 up to 40},{PU=1},{R=C},{GE=4012799571582},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
MAICO
Description
TRE 1,6-2 - 5-step transformer, alternating current, maximum loading 1.6 A
Bill of material
0157.0158
Article number
0157.0158
Customs Tariff Number
85043180
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Type of voltage
Alternating current
Rated voltage
230
V
Frequency
50/60
Hz
Nominal output
288
W
Maximum load
1.6
A
Degree of protection
IP 54
Secondary voltage
85/115/150/180/230
V
Type of installation
Surface-mounted
Housing material
Synthetic material
Colour
Light grey, similar to RAL 7035
Weight
2.75
kg
Width
195
mm
Height
148
mm
Depth
175
mm
Ambient temperature
0 up to 40
°C
Packing unit
1
piece(s)
Range
C
GTIN (EAN)
4012799571582
SA700ID17
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D