您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
0157.1510
MAICO
Accessories
Sensors
Air quality controller
Powered by
CAD模型選擇
{maico/13_accessories/sensors/air_quality_controller/trio_voc_e.prj},{NB=0157.1510(architecture,400)},{ARTNR=0157.1510},{CTN=90271010},{LODDEST=architecture},{LODLEVEL=400},{BS=24},{EA=Screw terminals},{S=External},{G=0.07},{B=82.0},{H=82.0},{T=25},{VH=1},{SM=K},{GE=4012799991380}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
MAICO
Description
Trio VOC E - External VOC sensor for decentralised and centralised Trio ventilation units
Bill of material
0157.1510
Article number
0157.1510
Customs Tariff Number
90271010
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Rated voltage
24
V AC / DC
Electrical connection
Screw terminals
Sensor
External
Weight
0.07
kg
Width
82.0
mm
Height
82.0
mm
Depth
25
mm
Packing unit
1
piece(s)
Range
K
GTIN (EAN)
4012799991380
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D